Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C94R
Part #:1012251
Catalog #:3C94R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | R1 | Number of Grooves: | 3 |
| Material: | Cast Iron | Overall Length (in): | 3.796875 in |
| Datum Diameter (C): | 9.4 | Pulley Material: | Cast Iron |
| Pitch Diameter (C): | 9.8 | Outside Diameter (in): | 9.8 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 1.125 in | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 1.125 - 3.750 | Pulley Construction: | Webbed |
| Keyway Size: | .750 | Overall Width (in): | 3.78125 |
| Face Width (in): | 3.25 |
General Specifications
| UPC: | 662289226047 | Weight: | 26.84 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

