Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C106R
Part #:1012640
Catalog #:3C106R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 3 |
| Datum Diameter (C): | 10.6 | Material: | Cast Iron |
| Bushing Used: | R1 | Pitch Diameter (C): | 11 |
| Overall Length (in): | 3.796875 in | Outside Diameter (in): | 11 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 1.125 in | Bore Type: | Split Taper Bushed |
| Number of Hubs: | 1 | Keyway Size: | 0.75 |
| Pulley Construction: | Web | Overall Width (in): | 3.78125 |
| Bushing Bore Range: | 1.125 - 3.750 | Face Width (in): | 3.25 |
General Specifications
| UPC: | 662289311217 | Weight: | 32.24 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.80 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

