Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C300R
Part #:1013762
Catalog #:3C300R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 30 | Number of Grooves: | 3 |
| Pitch Diameter (C): | 30.4 | Material: | Cast Iron |
| Overall Length (in): | 3.796875 in | Outside Diameter (in): | 30.4 in |
| Bushing Used: | R1 | Pulley Material: | Cast Iron |
| Bore (Min) (in): | 1.125 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 3.78125 | Bushing Bore Range: | 1.125 - 3.750 |
| Pulley Construction: | Spoked | Keyway Size: | .750 |
| Face Width (in): | 3.25 |
General Specifications
| UPC: | 662289167401 | Weight: | 119.50 LB |
| Packaged Length: | 32.00 IN | Packaged Width: | 32.00 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

