Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C440R
Part #:1014042
Catalog #:3C440R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 44.4 | Bushing Used: | R1 |
| Datum Diameter (C): | 44 | Outside Diameter (in): | 44.4 in |
| Pulley Material: | Cast Iron | Number of Grooves: | 3 |
| Overall Length (in): | 3.796875 in | Material: | Cast Iron |
| Belt Section: | C | Bore (Min) (in): | 1.125 in |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Keyway Size: | .750 | Bushing Bore Range: | 1.125 - 3.750 |
General Specifications
| UPC: | 662289147687 | Weight: | 250.00 LB |
| Packaged Length: | 44.00 IN | Packaged Width: | 44.00 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

