Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V2800E
Part #:1058593
Catalog #:35V2800E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 27.9 | Outside Diameter (in): | 28 in |
| Model Name: | 35V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Bushing Used: | E | Number of Grooves: | 3 |
| Material: | Cast Iron | Belt Section: | 5V |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289353583 | Weight: | 86.50 LB |
| Packaged Length: | 28.00 IN | Packaged Width: | 28.00 IN |
| Packaged Height: | 2.78 IN |

