Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V3750F
Part #:1058601
Catalog #:35V3750F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 35V_LG_Sheavemaster | Number of Grooves: | 3 |
| Bushing Used: | F | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Pitch Diameter (5V): | 37.4 |
| Outside Diameter (in): | 37.5 in | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 1 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289383535 | Weight: | 141.00 LB |
| Packaged Length: | 37.50 IN | Packaged Width: | 37.50 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | United States of America |

