Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3G3V26
Part #:1059211
Catalog #:3G3V26
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 2 in | Outside Diameter (in): | 2.65 in |
| Pitch Diameter (3V): | 2.6 | Number of Grooves: | 3 |
| Material: | Cast Iron | Bushing Used: | G |
| Pulley Material: | Cast Iron | Belt Section: | 3V |
| Bore (Min) (in): | 0.375 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.5 |
| Overall Width (in): | 2 | Pulley Construction: | Webbed |
| Bushing Bore Range: | 0.375 - 1.000 |
General Specifications
| UPC: | 662289288786 | Weight: | 1.32 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.63 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

