Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3H3V31
Part #:1059336
Catalog #:3H3V31
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 3.15 in | Number of Grooves: | 3 |
| Pitch Diameter (3V): | 3.1 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Bushing Used: | H |
| Overall Length (in): | 2 in | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.375 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.5 |
| Overall Width (in): | 2 | Pulley Construction: | Webbed |
| Bushing Bore Range: | 0.375 - 1.500 |
General Specifications
| UPC: | 662289258833 | Weight: | 1.60 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

