Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3F3V26X 1 1/8
Part #:1059468
Catalog #:3F3V26X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Pitch Diameter (3V): | 2.6 |
| Number of Grooves: | 3 | Model Name: | 3F3_SheaveMaster |
| Material: | Cast Iron | Outside Diameter (in): | 2.65 in |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.125 in |
| Belt Section: | 3V | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .250 |
General Specifications
| UPC: | 662289138968 | Weight: | 1.63 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

