Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3F3V28X1
Part #:1059567
Catalog #:3F3V28X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 2.75 | Material: | Cast Iron |
| Outside Diameter (in): | 2.8 in | Model Name: | 3F3_SheaveMaster |
| Number of Grooves: | 3 | Pulley Material: | Cast Iron |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .250 |
General Specifications
| UPC: | 662289259069 | Weight: | 1.88 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

