Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3F3V31X 1 1/8
Part #:1059757
Catalog #:3F3V31X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Outside Diameter (in): | 3.15 in |
| Pitch Diameter (3V): | 3.1 | Number of Grooves: | 3 |
| Model Name: | 3F3_SheaveMaster | Material: | Cast Iron |
| Bore (Min) (in): | 1.125 in | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore Type: | Finished with No Keyway |
General Specifications
| UPC: | 662289311736 | Weight: | 2.32 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

