Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3F3V33X 1 1/8
Part #:1059849
Catalog #:3F3V33X 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Model Name: | 3F3_SheaveMaster |
| Pitch Diameter (3V): | 3.3 | Outside Diameter (in): | 3.35 in |
| Number of Grooves: | 3 | Pulley Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Belt Section: | 3V |
| Bore (Min) (in): | 1.125 in | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .250 |
General Specifications
| UPC: | 662289189311 | Weight: | 2.70 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.80 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

