Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3P3V36
Part #:1059922
Catalog #:3P3V36
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 3 | Bushing Used: | P1 |
| Outside Diameter (in): | 3.65 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Overall Length (in): | 2.328125 in |
| Pitch Diameter (3V): | 3.6 | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.500 - 1.750 |
| Face Width (in): | 1.5 | Pulley Construction: | Plain |
| Overall Width (in): | 2.375 | Keyway Size: | .375 |
General Specifications
| UPC: | 662289229338 | Weight: | 2.30 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 1.80 IN |

