Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3P3V41
Part #:1059989
Catalog #:3P3V41
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 3 | Bushing Used: | P1 |
| Overall Length (in): | 2.328125 in | Outside Diameter (in): | 4.12 in |
| Pitch Diameter (3V): | 4.07 | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.500 - 1.750 |
| Overall Width (in): | 2.375 | Face Width (in): | 1.5 |
| Pulley Construction: | Plain | Keyway Size: | .375 |
General Specifications
| UPC: | 662289269440 | Weight: | 3.25 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN |

