Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3P3V45
Part #:1060045
Catalog #:3P3V45
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | P1 | Number of Grooves: | 3 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Outside Diameter (in): | 4.5 in | Pitch Diameter (3V): | 4.45 |
| Overall Length (in): | 2.140625 in | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Plain |
| Face Width (in): | 1.5 | Keyway Size: | .375 |
| Bushing Bore Range: | 0.500 - 1.750 | Overall Width (in): | 2.1875 |
General Specifications
| UPC: | 662289249480 | Weight: | 3.99 LB |
| Packaged Length: | 4.60 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 1.60 IN |

