Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3Q3V69
Part #:1060664
Catalog #:3Q3V69
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q1 | Outside Diameter (in): | 6.9 in |
| Overall Length (in): | 2.828125 in | Number of Grooves: | 3 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Pitch Diameter (3V): | 6.85 | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 2.78125 |
| Pulley Construction: | Plain | Keyway Size: | .500 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Face Width (in): | 1.5 |
General Specifications
| UPC: | 662289299980 | Weight: | 11.70 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.88 IN |

