Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3Q3V80
Part #:1060748
Catalog #:3Q3V80
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 7.95 | Material: | Cast Iron |
| Outside Diameter (in): | 8 in | Number of Grooves: | 3 |
| Bushing Used: | Q1 | Pulley Material: | Cast Iron |
| Overall Length (in): | 2.828125 in | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | 3V |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Overall Width (in): | 2.78125 | Keyway Size: | .500 |
| Face Width (in): | 1.5 | Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289130009 | Weight: | 12.60 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.75 IN |

