Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3Q3V106
Part #:1060821
Catalog #:3Q3V106
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 2.828125 in | Material: | Cast Iron |
| Pitch Diameter (3V): | 10.55 | Bushing Used: | Q1 |
| Outside Diameter (in): | 10.6 in | Number of Grooves: | 3 |
| Pulley Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 2.78125 |
| Face Width (in): | 1.5 | Bushing Bore Range: | 2.6875 - 2.6875 |
| Pulley Construction: | Spoked | Keyway Size: | .500 |
General Specifications
| UPC: | 662289170111 | Weight: | 14.70 LB |
| Packaged Length: | 11.60 IN | Packaged Width: | 11.70 IN |
| Packaged Height: | 2.00 IN |

