Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3R3V190
Part #:1060987
Catalog #:3R3V190
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 3 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Overall Length (in): | 3.171875 in |
| Bushing Used: | R1 | Outside Diameter (in): | 19 in |
| Pitch Diameter (3V): | 18.95 | Bore (Min) (in): | 1.125 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Spoked |
| Bushing Bore Range: | 1.125 - 3.750 | Face Width (in): | 1.5 |
| Keyway Size: | .750 | Overall Width (in): | 3.15625 |
General Specifications
| UPC: | 662289130221 | Weight: | 32.37 LB |
| Packaged Length: | 19.25 IN | Packaged Width: | 19.20 IN |
| Packaged Height: | 2.05 IN |

