Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3Q5V46
Part #:1061225
Catalog #:3Q5V46
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 4.6 in | Bushing Used: | Q1 |
| Overall Length (in): | 4.609375 in | Pitch Diameter (5V): | 4.5 |
| Number of Grooves: | 3 | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289516261 | Weight: | 7.12 LB |
| Packaged Length: | 4.88 IN | Packaged Width: | 4.88 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

