Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3Q5V49
Part #:1061266
Catalog #:3Q5V49
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pitch Diameter (5V): | 4.8 |
| Pulley Material: | Cast Iron | Bushing Used: | Q1 |
| Overall Length (in): | 3.453125 in | Number of Grooves: | 3 |
| Outside Diameter (in): | 4.9 in | Bore (Min) (in): | 0.75 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 2.6875 - 2.6875 |
| Pulley Construction: | Plain | Keyway Size: | .500 |
| Overall Width (in): | 3.40625 | Face Width (in): | 2.375 |
General Specifications
| UPC: | 662289486236 | Weight: | 5.32 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 5.06 IN |
| Packaged Height: | 2.50 IN |

