Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3Q5V63
Part #:1061423
Catalog #:3Q5V63
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 3 | Outside Diameter (in): | 6.3 in |
| Overall Length (in): | 3.015625 in | Bushing Used: | Q1 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Pitch Diameter (5V): | 6.2 | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Pulley Construction: | Solid | Keyway Size: | 0.5 |
| Overall Width (in): | 2.96875 | Face Width (in): | 2.375 |
| Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289636372 | Weight: | 10.46 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 2.80 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

