Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3Q5V71
Part #:1061506
Catalog #:3Q5V71
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 7 | Overall Length (in): | 3.078125 in |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Number of Grooves: | 3 | Outside Diameter (in): | 7.1 in |
| Bushing Used: | Q1 | Bore (Min) (in): | 0.75 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Face Width (in): | 2.375 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Pulley Construction: | Webbed |
| Keyway Size: | .500 | Overall Width (in): | 2.96875 |
General Specifications
| UPC: | 662289220472 | Weight: | 11.81 LB |
| Packaged Length: | 7.80 IN | Packaged Width: | 7.80 IN |
| Packaged Height: | 2.60 IN |

