Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3R5V97
Part #:1061902
Catalog #:3R5V97
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 3.359375 in | Outside Diameter (in): | 9.75 in |
| Number of Grooves: | 3 | Material: | Cast Iron |
| Bushing Used: | R1 | Pitch Diameter (5V): | 9.65 |
| Pulley Material: | Cast Iron | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.125 in |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Keyway Size: | 0.75 | Face Width (in): | 2.375 |
| Bushing Bore Range: | 1.125 - 3.750 | Pulley Construction: | Web |
| Overall Width (in): | 3.34375 |
General Specifications
| UPC: | 662289180738 | Weight: | 25.37 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 10.30 IN |
| Packaged Height: | 2.60 IN |

