Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3R5V103
Part #:1061977
Catalog #:3R5V103
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Overall Length (in): | 3.359375 in |
| Pitch Diameter (5V): | 10.2 | Bushing Used: | R1 |
| Outside Diameter (in): | 10.3 in | Number of Grooves: | 3 |
| Pulley Material: | Cast Iron | Belt Section: | 5V |
| Bore (Min) (in): | 1.125 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 1.125 - 3.750 |
| Pulley Construction: | Webbed | Overall Width (in): | 3.34375 |
| Keyway Size: | .750 | Face Width (in): | 2.375 |
General Specifications
| UPC: | 662289100804 | Weight: | 27.28 LB |
| Packaged Length: | 10.90 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 2.70 IN |

