Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3R5V140
Part #:1062330
Catalog #:3R5V140
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 14 in | Overall Length (in): | 3.359375 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Bushing Used: | R1 | Number of Grooves: | 3 |
| Pitch Diameter (5V): | 13.9 | Belt Section: | 5V |
| Bore (Min) (in): | 1.125 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Keyway Size: | .750 |
| Bushing Bore Range: | 1.125 - 3.750 | Pulley Construction: | Spoked |
| Overall Width (in): | 3.34375 | Face Width (in): | 2.375 |
General Specifications
| UPC: | 662289201181 | Weight: | 31.56 LB |
| Packaged Length: | 14.60 IN | Packaged Width: | 14.30 IN |
| Packaged Height: | 2.60 IN |

