Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3R5V160
Part #:1062470
Catalog #:3R5V160
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 3.359375 in | Number of Grooves: | 3 |
| Pitch Diameter (5V): | 15.9 | Outside Diameter (in): | 16 in |
| Bushing Used: | R1 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.125 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .750 |
| Face Width (in): | 2.375 | Overall Width (in): | 3.34375 |
| Bushing Bore Range: | 1.125 - 3.750 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289281268 | Weight: | 35.44 LB |
| Packaged Length: | 17.10 IN | Packaged Width: | 17.20 IN |
| Packaged Height: | 2.60 IN |

