Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3R5V212
Part #:1062546
Catalog #:3R5V212
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | R1 | Pitch Diameter (5V): | 21.1 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 3 | Overall Length (in): | 3.359375 in |
| Outside Diameter (in): | 21.2 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1.125 in | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Face Width (in): | 2.375 |
| Pulley Construction: | Spoked | Overall Width (in): | 3.34375 |
| Bushing Bore Range: | 1.125 - 3.750 | Keyway Size: | .750 |
General Specifications
| UPC: | 662289312139 | Weight: | 52.00 LB |
| Packaged Length: | 21.20 IN | Packaged Width: | 21.20 IN |
| Packaged Height: | 3.34 IN |

