Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V280JA
Part #:1064666
Catalog #:33V280JA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 3 |
| Pitch Diameter (3V): | 2.75 | Model Name: | 33V_LG_Sheavemaster |
| Outside Diameter (in): | 2.8 in | Material: | Cast Iron |
| Bushing Used: | JA | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.250 |
General Specifications
| UPC: | 662289413775 | Weight: | 1.50 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.63 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

