Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V335SH
Part #:1064690
Catalog #:33V335SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 33V_LG_Sheavemaster | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 3.35 in |
| Number of Grooves: | 3 | Bushing Used: | SH |
| Pitch Diameter (3V): | 3.3 | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.625 |
General Specifications
| UPC: | 662289403752 | Weight: | 1.70 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

