Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V412SH
Part #:1064716
Catalog #:33V412SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 4.07 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Number of Grooves: | 3 |
| Outside Diameter (in): | 4.12 in | Bushing Used: | SH |
| Model Name: | 33V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 3V |
| Bore Type: | QD Bushed | Face Width (in): | 1.5 |
| Pulley Construction: | Plain | Bushing Bore Range: | 0.500 - 1.625 |
| Overall Width (in): | 1.5 | Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289383733 | Weight: | 2.62 LB |
| Packaged Length: | 4.56 IN | Packaged Width: | 4.56 IN |
| Packaged Height: | 1.56 IN |

