Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V475SDS
Part #:1064732
Catalog #:33V475SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 3 | Bushing Used: | SDS |
| Model Name: | 33V_LG_Sheavemaster | Pitch Diameter (3V): | 4.7 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 4.75 in |
| Material: | Cast Iron | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289363797 | Weight: | 3.56 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 5.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

