Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V530SDS
Part #:1064757
Catalog #:33V530SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Model Name: | 33V_LG_Sheavemaster |
| Bushing Used: | SDS | Outside Diameter (in): | 5.3 in |
| Pitch Diameter (3V): | 5.25 | Number of Grooves: | 3 |
| Material: | Cast Iron | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289413843 | Weight: | 4.88 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.56 IN |

