Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V560SDS
Part #:1064765
Catalog #:33V560SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SDS | Material: | Cast Iron |
| Outside Diameter (in): | 5.6 in | Number of Grooves: | 3 |
| Pulley Material: | Cast Iron | Model Name: | 33V_LG_Sheavemaster |
| Pitch Diameter (3V): | 5.55 | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289343874 | Weight: | 5.16 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

