Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V650SDS
Part #:1064781
Catalog #:33V650SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 6.45 | Number of Grooves: | 3 |
| Material: | Cast Iron | Outside Diameter (in): | 6.5 in |
| Bushing Used: | SDS | Pulley Material: | Cast Iron |
| Model Name: | 33V_LG_Sheavemaster | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289403820 | Weight: | 6.20 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

