Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V690SDS
Part #:1064799
Catalog #:33V690SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 6.9 in | Bushing Used: | SDS |
| Number of Grooves: | 3 | Pitch Diameter (3V): | 6.85 |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Model Name: | 33V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289353859 | Weight: | 7.00 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.56 IN |

