Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V800SK
Part #:1064807
Catalog #:33V800SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Outside Diameter (in): | 8 in |
| Model Name: | 33V_LG_Sheavemaster | Bushing Used: | SK |
| Pitch Diameter (3V): | 7.95 | Pulley Material: | Cast Iron |
| Number of Grooves: | 3 | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Pulley Construction: | Webbed |
| Overall Width (in): | 1.5 | Face Width (in): | 1.5 |
| Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289383887 | Weight: | 10.15 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 9.40 IN |
| Packaged Height: | 1.70 IN |

