Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V1060SK
Part #:1064815
Catalog #:33V1060SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 10.6 in | Model Name: | 33V_LG_Sheavemaster |
| Bushing Used: | SK | Pitch Diameter (3V): | 10.55 |
| Number of Grooves: | 3 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289333837 | Weight: | 12.60 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 11.38 IN |
| Packaged Height: | 1.75 IN |

