Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V1400SK
Part #:1064823
Catalog #:33V1400SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 13.95 | Pulley Material: | Cast Iron |
| Bushing Used: | SK | Model Name: | 33V_LG_Sheavemaster |
| Material: | Cast Iron | Number of Grooves: | 3 |
| Outside Diameter (in): | 14 in | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289403196 | Weight: | 19.00 LB |
| Packaged Length: | 14.60 IN | Packaged Width: | 14.40 IN |
| Packaged Height: | 2.10 IN |

