Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V1900SF
Part #:1064831
Catalog #:33V1900SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 19 in | Pitch Diameter (3V): | 18.95 |
| Model Name: | 33V_LG_Sheavemaster | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Number of Grooves: | 3 |
| Bushing Used: | SF | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289343287 | Weight: | 33.30 LB |
| Packaged Length: | 19.75 IN | Packaged Width: | 19.75 IN |
| Packaged Height: | 2.00 IN |

