Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 33V2500SF
Part #:1064849
Catalog #:33V2500SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 3 |
| Outside Diameter (in): | 25 in | Model Name: | 33V_LG_Sheavemaster |
| Material: | Cast Iron | Bushing Used: | SF |
| Pitch Diameter (3V): | 24.95 | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289323296 | Weight: | 50.00 LB |
| Packaged Length: | 25.00 IN | Packaged Width: | 25.00 IN |
| Packaged Height: | 2.06 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

