Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V750SF
Part #:1065762
Catalog #:35V750SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Outside Diameter (in): | 7.5 in |
| Model Name: | 35V_LG_Sheavemaster | Pitch Diameter (5V): | 7.4 |
| Material: | Cast Iron | Bushing Used: | SF |
| Number of Grooves: | 3 | Belt Section: | 5V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.500 - 2.938 | Face Width (in): | 2.375 |
| Overall Width (in): | 2.375 |
General Specifications
| UPC: | 662289386215 | Weight: | 13.76 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 2.63 IN |

