Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V800SF
Part #:1065770
Catalog #:35V800SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 8 in | Pulley Material: | Cast Iron |
| Model Name: | 35V_LG_Sheavemaster | Pitch Diameter (5V): | 7.9 |
| Number of Grooves: | 3 | Bushing Used: | SF |
| Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
| Pulley Construction: | Plain | Overall Width (in): | 2.375 |
| Face Width (in): | 2.375 |
General Specifications
| UPC: | 662289336241 | Weight: | 16.20 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

