Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V850SF
Part #:1065788
Catalog #:35V850SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 35V_LG_Sheavemaster | Bushing Used: | SF |
| Material: | Cast Iron | Outside Diameter (in): | 8.5 in |
| Pitch Diameter (5V): | 8.4 | Pulley Material: | Cast Iron |
| Number of Grooves: | 3 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 5V |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Bushing Bore Range: | .500 - 2.9375 | Pulley Construction: | Spoke |
| Overall Width (in): | 2.375 | Face Width (in): | 2.375 |
General Specifications
| UPC: | 662289366279 | Weight: | 18.06 LB |
| Packaged Length: | 9.70 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 3.80 IN |

