Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V900SF
Part #:1065796
Catalog #:35V900SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SF | Number of Grooves: | 3 |
| Material: | Cast Iron | Outside Diameter (in): | 9 in |
| Belt Type: | Classic or 358 | Pitch Diameter (5V): | 8.9 |
| Number of Hubs: | 1 | Pulley Material: | Cast Iron |
| Model Name: | 35V_LG_Sheavemaster | Number of Flanges: | 4 |
| Belt Section: | 5V | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Overall Width (in): | 2.375 | Bushing Bore Range: | .500 - 2.9375 |
| Pulley Construction: | Spoke | Face Width (in): | 2.375 |
General Specifications
| UPC: | 662289321391 | Weight: | 20.00 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 2.90 IN |

