Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V925SF
Part #:1065804
Catalog #:35V925SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 9.25 in | Model Name: | 35V_LG_Sheavemaster |
| Material: | Cast Iron | Number of Grooves: | 3 |
| Pulley Material: | Cast Iron | Bushing Used: | SF |
| Pitch Diameter (5V): | 9.15 | Belt Section: | 5V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Face Width (in): | 2.375 |
| Overall Width (in): | 2.375 | Pulley Construction: | Spoked |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289396207 | Weight: | 22.18 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 2.90 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

