Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V975SF
Part #:1065812
Catalog #:35V975SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 35V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Number of Grooves: | 3 |
| Pitch Diameter (5V): | 9.65 | Outside Diameter (in): | 9.75 in |
| Bushing Used: | SF | Belt Section: | 5V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289416226 | Weight: | 19.60 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 2.63 IN |

