Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V1030SF
Part #:1065820
Catalog #:35V1030SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 10.2 | Bushing Used: | SF |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 10.3 in |
| Material: | Cast Iron | Model Name: | 35V_LG_Sheavemaster |
| Number of Grooves: | 3 | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289346257 | Weight: | 22.30 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 11.38 IN |
| Packaged Height: | 2.63 IN |

