Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V1090SF
Part #:1065838
Catalog #:35V1090SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Outside Diameter (in): | 10.9 in |
| Pulley Material: | Cast Iron | Number of Grooves: | 3 |
| Pitch Diameter (5V): | 10.8 | Model Name: | 35V_LG_Sheavemaster |
| Bushing Used: | SF | Bore (Min) (in): | 0.5 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289376285 | Weight: | 23.00 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 11.38 IN |
| Packaged Height: | 2.63 IN |

