Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 35V1180SF
Part #:1065846
Catalog #:35V1180SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Hubs: | 1 | Pitch Diameter (5V): | 11.7 |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Bushing Used: | SF | Belt Type: | Classic or 358 |
| Number of Grooves: | 3 | Model Name: | 35V_LG_Sheavemaster |
| Number of Flanges: | 4 | Outside Diameter (in): | 11.8 in |
| Belt Section: | 5V | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Face Width (in): | 2.375 | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289406234 | Weight: | 25.30 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 2.63 IN |

